IESNA:LM-63-2002
[TEST]P1388762
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-727-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26682.7
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
183.3 218.5 303.1 578.1 1550.9 2636.5 3637.6 4286.2 4927.7 5752.5 6802.9 7888.5 9397.1 10821.1 12019.6 13027.7 13958.2 14867.6 
15833.4 17109.4 18582.7 19971.5 20331.0 19731.8 18730.8 17588.7 16714.6 15981.4 13203.9 8614.6 4124.0 1995.0 1057.4 430.0 246.7 
133.9 77.5 0.0 
183.3 225.6 303.1 564.0 1438.1 2594.3 3531.8 4236.8 4927.7 5745.4 6697.1 7916.7 9347.8 10637.8 11857.4 12858.5 13782.0 14649.1 
15636.0 16869.7 18399.4 19823.5 20316.9 19717.7 18653.2 17553.5 16637.0 15868.6 13225.0 8635.8 4208.6 1995.0 1064.5 415.9 239.7 
126.9 77.5 0.0 
183.3 218.5 289.0 549.9 1318.3 2389.8 3461.4 4180.4 4871.3 5660.8 6605.5 7803.9 9044.6 10334.7 11399.2 12153.5 12914.9 13845.4 
14909.9 16164.7 17898.9 19894.0 20845.7 20457.9 19196.1 17941.2 17088.2 16390.3 14000.5 9509.9 4885.4 2255.9 1071.5 401.8 253.8 
141.0 84.6 0.0 
183.3 218.5 274.9 472.3 1135.0 2164.2 3130.0 3976.0 4702.1 5477.5 6386.9 7486.7 8635.8 9777.8 10743.6 11547.2 12090.1 12907.8 
14042.8 15466.8 17454.8 19527.4 21162.9 21247.5 20154.8 18688.5 17722.7 17081.2 14994.5 11230.0 6295.3 2862.1 1261.9 458.2 253.8 
162.1 105.7 0.0 
183.3 218.5 267.9 401.8 824.8 1677.8 2650.6 3623.5 4413.0 5160.3 5999.2 7042.5 8142.3 9319.6 10313.6 11173.6 11772.8 12252.2 12964.2 
14134.4 15974.4 18547.5 20979.6 21867.9 21043.0 19555.6 18625.0 17983.5 15981.4 13154.5 8473.6 3856.1 1727.2 641.5 289.0 197.4 
141.0 0.0 
183.3 211.5 253.8 331.3 564.0 1092.7 1980.9 2855.1 3827.9 4638.6 5407.0 6281.2 7275.2 8255.1 9390.1 10299.5 11025.6 11561.3 11956.1 
12647.0 13732.6 15692.4 18751.9 21198.1 21832.6 20366.3 19322.9 18540.4 16756.9 14254.3 10771.8 6365.8 3200.5 1254.8 444.1 260.8 
190.3 0.0 
183.3 211.5 232.6 282.0 380.7 613.3 1064.5 1797.6 2601.3 3489.6 4349.6 5280.1 6083.8 6958.0 7909.6 8882.5 9714.3 10475.7 11046.7 
11631.8 12365.0 13521.1 15368.1 18202.1 21036.0 22022.9 21423.7 20648.3 17891.9 14853.5 11864.5 9495.8 6027.4 2848.0 1156.1 
373.6 253.8 0.0 
183.3 204.4 225.6 260.8 324.3 437.1 726.1 1198.4 1910.4 2657.7 3496.6 4370.8 5223.8 6083.8 6929.8 7888.5 8720.4 9573.4 10285.4 11004.4 
11744.6 12717.5 14204.9 16404.4 19463.9 21733.9 22178.0 21931.3 19541.5 16129.5 12795.0 10214.9 7359.8 4138.1 1734.2 486.4 
289.0 0.0 
183.3 197.4 218.5 246.7 282.0 345.4 486.4 712.0 1149.1 1748.3 2460.3 3214.6 4046.5 4885.4 5766.6 6654.8 7507.8 8389.0 9227.9 10038.6 
10891.6 11899.7 13232.1 14973.3 17222.2 20020.9 21303.9 21698.7 21148.8 18589.8 15072.0 11603.6 8241.0 5371.8 2382.8 789.6 
331.3 0.0 
183.3 197.4 204.4 218.5 225.6 246.7 267.9 310.2 366.6 465.3 627.4 867.1 1198.4 1670.8 2220.6 2833.9 3496.6 4279.1 5118.0 6062.7 7084.8 8283.3 
9707.3 11413.3 13380.1 15480.9 16756.9 17574.6 18878.8 18188.0 15072.0 10447.5 6295.3 3306.3 1388.8 408.9 267.9 0.0 
183.3 190.3 190.3 190.3 197.4 197.4 197.4 204.4 197.4 204.4 204.4 211.5 225.6 239.7 282.0 324.3 387.7 472.3 585.1 747.3 951.7 1261.9 1677.8 2340.5 
3426.1 5343.6 6979.1 8001.3 9446.5 8078.8 5900.5 4145.2 2728.2 1409.9 408.9 98.7 28.2 0.0 
183.3 183.3 183.3 176.2 176.2 176.2 176.2 169.2 162.1 162.1 162.1 162.1 155.1 148.0 148.0 148.0 155.1 169.2 183.3 204.4 232.6 253.8 289.0 338.4 444.1 754.3 
1127.9 1487.5 2425.1 2573.1 1818.8 1106.8 641.5 296.1 119.8 49.3 21.1 0.0 
183.3 176.2 176.2 169.2 162.1 162.1 155.1 148.0 141.0 141.0 133.9 126.9 119.8 112.8 98.7 91.6 84.6 84.6 84.6 84.6 84.6 84.6 77.5 77.5 63.4 56.4 56.4 
56.4 70.5 84.6 63.4 56.4 56.4 42.3 28.2 21.1 21.1 0.0 
183.3 169.2 162.1 148.0 141.0 133.9 126.9 112.8 105.7 91.6 77.5 70.5 56.4 49.3 42.3 35.2 28.2 28.2 21.1 14.1 14.1 14.1 7.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 0.0 0.0 7.0 
7.0 14.1 14.1 14.1 0.0 
183.3 162.1 148.0 133.9 119.8 112.8 98.7 84.6 70.5 56.4 49.3 35.2 28.2 21.1 14.1 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 
14.1 14.1 0.0 
183.3 155.1 133.9 119.8 105.7 84.6 77.5 63.4 49.3 35.2 28.2 14.1 14.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 
14.1 0.0 
183.3 148.0 126.9 105.7 91.6 77.5 56.4 42.3 35.2 21.1 14.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 
7.0 0.0 
183.3 148.0 119.8 98.7 77.5 63.4 49.3 35.2 28.2 14.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 
0.0 
183.3 141.0 119.8 91.6 77.5 63.4 42.3 28.2 21.1 14.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
183.3 148.0 119.8 91.6 77.5 56.4 42.3 35.2 21.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
183.3 148.0 119.8 98.7 77.5 56.4 49.3 35.2 28.2 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
183.3 148.0 119.8 98.7 77.5 56.4 49.3 35.2 28.2 21.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
